JAJSPN5D September 1997 – April 2021 CD54HC32 , CD74HC32
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In this application, three 2-input OR gates are combined to produce a 4-input OR gate function as shown in Figure 9-1. The fourth gate can be used for another application in the system, or the inputs can be grounded and the channel left unused.
This device is used to directly control the Enable pin of a fan driver. The fan driver requires only one input signal to be HIGH before being enabled, and should be disabled in the event that all signals go LOW. The 4-input OR gate function combines the four individual overheat signals into a single active-high enable signal.