JAJSOX7D November 1997 – July 2022 CD54HC365 , CD54HC366 , CD54HCT365 , CD74HC365 , CD74HC366 , CD74HCT365
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | DC supply voltage | -0.5 | 7 | V | |
IIK | DC input diode current | For VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | DC output diode current | For VO < -0.5 V or VO > VCC + 0.5 | ±20 | mA | |
IO | DC drain current, per output | For -0.5 V < VO < VCC + 0.5 V | ±35 | mA | |
IO | DC output source or sink current per output pin | For VO > -0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
ICC | DC VCC or ground current | ±50 | mA | ||
TJ | Maximum junction temperature | 150 | ℃ | ||
Tstg | Maximum storage temperature range | -65 | 150 | ℃ | |
Maximum lead temperature (soldering 10s)SOIC - lead tips only | 300 | ℃ |