JAJSMB2H November 1998 – June 2021 CD54HC4075 , CD74HC4075
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
| IOK | Output clamp current(2) | VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature(3) | Plastic package | 150 | °C | |
| Hermetic package or die | 175 | °C | |||
| Lead temperature (soldering 10s) | SOIC - lead tips only | 300 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |