JAJSO63F August 1997 – February 2022 CD54HC85 , CD54HCT85 , CD74HC85 , CD74HCT85
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tPLH, tPHL |
Propagation delay, An, Bn to (A > B) OUT, (A < B) OUT |
2 | 195 | 245 | 295 | ns | ||||
4.5 | 16(3) | 39 | 47 | 59 | ||||||
6 | 33 | 42 | 50 | |||||||
tPLH, tPHL | An, Bn to (A = B) OUT | 2 | 175 | 240 | 265 | ns | ||||
4.5 | 14(3) | 35 | 44 | 53 | ||||||
6 | 30 | 37 | 45 | |||||||
tPLH, tPHL | (A > B) IN, (A < B) IN, (A = B)
IN to (A > B) OUT, (A < B) OUT |
2 | 140 | 175 | 210 | ns | ||||
4.5 | 11(3) | 28 | 35 | 42 | ||||||
6 | 24 | 30 | 36 | |||||||
tPLH, tPHL | (A > B) IN to (A = B) OUT | 2 | 120 | 150 | 180 | ns | ||||
4.5 | 9(3) | 24 | 30 | 36 | ||||||
6 | 20 | 26 | 31 | |||||||
CPD | Power dissipation capacitance(1)(2) | 5 | 24 | pF | ||||||
tTLH, tTHL | Output transition times (Figure 6-1) | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | |||||||
6 | 13 | 16 | 19 | |||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
HCT TYPES | ||||||||||
tPLH, tPHL |
Propagation delay, An, Bn to (A > B) OUT, (A < B) OUT |
4.5 | 15(3) | 37 | 46 | 56 | ns | |||
tPLH, tPHL | An, Bn to (A = B) OUT | 4.5 | 17(3) | 40 | 50 | 60 | ns | |||
tPLH tPHL | (A > B) IN, (A < B) IN, (A = B) IN to (A > B) OUT, (A < B) OUT |
4.5 | 12(3) | 30 | 38 | 45 | ns | |||
tPLH, tPHL | (A > B) IN to (A = B) OUT | 4.5 | 13(3) | 31 | 39 | 47 | ns | |||
tTLH, tTHL | Output transition times (Figure 6-1) | 4.5 | 15 | 19 | 22 | ns | ||||
CPD | Power dissipation capacitance(1)(2) | 5 | 26 | pF | ||||||
CIN | Input capacitance | 10 | 10 | 10 | pF |