JAJSNE8D February 1998 – November 2021 CD54HC165 , CD54HCT165 , CD74HC165 , CD74HCT165
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input diode current | For VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output diode current | For VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Drain current per output | For VO < -0.5 V VO > VCC + 0.5 V | ±25 | mA | |
IO | Output source or sink current per output pin | For VO > -0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C | |
Lead temperature (Soldering 10s) (SOIC- Lead tips only) | 300 | °C |