JAJSMC7 June 2020 CD54HCT20 , CD74HCT20
PRODUCTION DATA
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in #CLAMPDIODESIMG.
Voltages beyond the values specified in the GUID-172FD3DA-F0B2-4490-8CC7-F049321F0FD7.html#GUID-172FD3DA-F0B2-4490-8CC7-F049321F0FD7 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.