JAJSMC7 June 2020 CD54HCT20 , CD74HCT20
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the GUID-053D1AA2-AD86-4113-ABB3-6E4ECEA601E2.html#GUID-053D1AA2-AD86-4113-ABB3-6E4ECEA601E2. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in GUID-13A2F343-471D-4189-81B3-98783030F048.html#LAYOUTEXAMPLE.