JAJSNM9C February 1998 – December 2021 CD54HC273 , CD54HCT273 , CD74HC273 , CD74HCT273
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | – 0.5 | 7 | V | |
IIK | Input clamp diode current | For VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output clamp diode current | For VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Drain current, per output | For –0.5 V < VO < VCC + 0.5 V | ±25 | mA | |
IO | Output source or sink current per output pin | For VO > –0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
Continuous current through VCC or ground current | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | – 65 | 150 | °C | |
Lead temperature (Soldering 10s) (SOIC - Lead Tips Only) | 300 | °C |