JAJSMC8 June 2020 CD54HCT30 , CD74HCT30
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the GUID-DADFD995-357A-48C4-8F1A-FC8813ADFDB0.html#GUID-DADFD995-357A-48C4-8F1A-FC8813ADFDB0. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in GUID-A1CF04B5-3BF7-44B3-B4A7-38570368D532.html#LAYOUTEXAMPLE.