JAJSMC8 June 2020 CD54HCT30 , CD74HCT30
PRODUCTION DATA
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the GUID-29A86CF2-61CC-4DA6-ADBD-5A45BB01D7BD.html#GUID-29A86CF2-61CC-4DA6-ADBD-5A45BB01D7BD. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the GUID-29A86CF2-61CC-4DA6-ADBD-5A45BB01D7BD.html#GUID-29A86CF2-61CC-4DA6-ADBD-5A45BB01D7BD.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to GUID-DF3922D0-A0EE-4DAC-8E4E-E13E719E1DAB.html#GUID-DF3922D0-A0EE-4DAC-8E4E-E13E719E1DAB for additional information regarding the outputs for this device.