JAJSNZ2E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = –20 μA | 4.5 V | 4.4 | 4.4 | 4.4 | V | |||
IOH = –6 mA | 3.98 | 3.7 | 3.84 | |||||||
VOL | VI = VIH or VIL | IOL = 20 μA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||
IOL = 6 mA | 0.26 | 0.4 | 0.33 | |||||||
II | VI = VCC or 0 | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
IOZ | VO = VCC or 0 | 5.5 V | ±0.5 | ±10 | ±5 | μA | ||||
ICC | VI = VCC or 0, IO = 0 | 5.5 V | 8 | 160 | 80 | μA | ||||
ΔICC(1) | OE input held at VCC– 2.1 V | 4.5 V to 5.5 V | 540 | 735 | 675 | μA | ||||
Any D input held at VCC – 2.1 V | 4.5 V to 5.5 V | 144 | 196 | 180 | μA | |||||
LE input held at VCC – 2.1 V | 4.5 V to 5.5 V | 360 | 490 | 450 | μA | |||||
Ci | 10 | 10 | 10 | pF | ||||||
Co | 10 | 10 | 10 | pF |