JAJSMC1 June 2020 CD54HCT4075 , CD74HCT4075
PRODUCTION DATA
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the GUID-B29E2681-995A-4E15-87AB-85861611A493.html#GUID-B29E2681-995A-4E15-87AB-85861611A493. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the GUID-B29E2681-995A-4E15-87AB-85861611A493.html#GUID-B29E2681-995A-4E15-87AB-85861611A493.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to GUID-D499F3D1-B827-4FEA-B161-C41FDBA1B9DD.html#GUID-D499F3D1-B827-4FEA-B161-C41FDBA1B9DD for additional information regarding the outputs for this device.