JAJSOX8C November 1998 – July 2022 CD54HC640 , CD54HCT640 , CD74HC640 , CD74HCT640
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tpd | Propagation delay A to B B to A |
2 | 90 | 115 | 135 | ns | ||||
4.5 | 7(1) | 18 | 23 | 27 | ||||||
6 | 15 | 20 | 23 | |||||||
tpd | Propagation delay Output High-Z To high level, low level |
2 | 150 | 190 | 225 | ns | ||||
4.5 | 12(1) | 30 | 38 | 45 | ||||||
6 | 26 | 33 | 38 | |||||||
tpd | Propagation delay Output high level Output lowe level to high Z |
2 | 150 | 190 | 225 | ns | ||||
4.5 | 12(1) | 30 | 38 | 45 | ||||||
6 | 26 | 33 | 38 | |||||||
tt | Output transition time | 2 | 60 | 75 | 90 | ns | ||||
4.5 | 12 | 15 | 18 | |||||||
6 | 10 | 13 | 15 | |||||||
Ci | Input Capacitance | 10 | 10 | 10 | 10 | pF | ||||
CO | Three-state output capacitance | 20 | 20 | 20 | pF | |||||
Cpd | Power dissipation capacitance (3)(4) | 5 | 38 | pF | ||||||
HCT TYPES | ||||||||||
tpd | Propagation
delay A to B B to A |
4.5 | 9(1) | 22 | 28 | 33 | ns | |||
tpd | Propagation
delay Output High-Z To high level, low level |
4.5 | 12(1) | 30 | 38 | ns | ||||
tpd | Propagation
delay Output high level Output lowe level to high Z |
4.5 | 12(1) | 30 | 38 | ns | ||||
tt | Transition times | 4.5 | 12 | 15 | ns | |||||
Ci | Input capacitance | 10 | 10 | 10 | pF | |||||
CO | Three-state output capacitance | 20 | 20 | pF | ||||||
Cpd | Power dissipation capacitance (3)(4) | 5 | 41 | pF |