JAJSIV2B July 2003 – April 2020 CD74HC08-Q1
PRODUCTION DATA.
PARAMETER | FROM | TO | CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A or B | Y | CL = 50 pF | 2 V | 90 | 135 | ns | ||||
4.5 V | 18 | 27 | ||||||||||
6 V | 15 | 23 | ||||||||||
CL = 15 pF | 5 V | 7 | ||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 75 | 110 | ns | |||||
4.5 V | 15 | 22 | ||||||||||
6 V | 13 | 19 |