JAJSIV2B July 2003 – April 2020 CD74HC08-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output clamp current(2) | VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature(3) | 150 | °C | ||
Lead temperature (during soldering) | At distance 1/16 ± 1/32 inch (1.59 ± 0.79 mm) from case for 10 s max | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |