JAJSNT9J March 1998 – October 2022 CD54HC112 , CD54HCT112 , CD74HC112 , CD74HCT112
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tPLH, tPHL | Propagation delay, CLK to Q, Q |
2 | 175 | 220 | 265 | ns | ||||
4.5 | 14(3) | 35 | 44 | 53 | ||||||
6 | 30 | 37 | 45 | |||||||
tPLH, tPHL | Propagation delay, PRE to Q, Q |
2 | 155 | 195 | 235 | ns | ||||
4.5 | 13(3) | 31 | 39 | 47 | ||||||
6 | 26 | 33 | 40 | |||||||
tPLH, tPHL | Propagation delay, CLR to Q, Q |
2 | 180 | 225 | 270 | ns | ||||
4.5 | 15(3) | 36 | 45 | 54 | ||||||
6 | 31 | 38 | 46 | |||||||
tTLH, tTHL | Output transition time | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | |||||||
6 | 13 | 16 | 19 | |||||||
CI | Input capacitance | 10 | 10 | 10 | pF | |||||
fMAX | CLK frequency | 5 | 60(3) | MHz | ||||||
CPD | Power dissipation capacitance(1)(2) | 5 | 12(4) | pF | ||||||
HCT TYPES | ||||||||||
tPLH, tPHL | Propagation delay, CLK to Q, Q |
4.5 | 14(3) | 35 | 44 | 53 | ns | |||
tPLH, tPHL | Propagation delay, PRE to Q, Q |
4.5 | 13(3) | 32 | 40 | 48 | ns | |||
tPLH, tPHL | Propagation delay, CLR to Q, Q |
4.5 | 14(3) | 37 | 46 | 56 | ns | |||
tTLH, tTHL | Output transition time | 4.5 | 15 | 19 | 22 | ns | ||||
CI | Input capacitance | 10 | 10 | 10 | pF | |||||
fMAX | CLK frequency | 5 | 60(3) | MHz | ||||||
CPD | Power dissipation capacitance(1)(2) | 5 | 20(4) | pF |