JAJSM50G January 1998 – May 2021 CD54HC14 , CD74HC14
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the GUID-F0730546-6798-4C33-8357-84B7D7C6EC35.html#GUID-F0730546-6798-4C33-8357-84B7D7C6EC35. Each VCC terminal should have a bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results, as shown in GUID-E8073EDA-CAA5-4D3C-B0AA-8A86B45117C5.html#LAYOUTEXAMPLE.