JAJSOX9E November 1997 – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | VCC (V) | 25℃ | –40 to 85℃ | –55℃ to 125℃ | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
HC TYPES | ||||||||||||
tPLH, tPHL |
Propagation delay CIN to S0 |
CL = 50 pF | 2 | 160 | 200 | 240 | ns | |||||
4.5 | 32 | 40 | 45 | |||||||||
CL = 15 pF | 5 | 13 | ||||||||||
CL = 50 pF | 6 | 27 | 34 | 41 | ||||||||
tPLH, tPHL | CIN to S1 | CL = 50 pF | 2 | 180 | 225 | 270 | ns | |||||
4.5 | 36 | 45 | 54 | |||||||||
CL = 15 pF | 5 | 15 | ||||||||||
CL = 50 pF | 6 | 31 | 38 | 46 | ||||||||
tPLH, tPHL | CIN to S2, CIN to COUT | CL = 50 pF | 2 | 195 | 245 | 295 | ns | |||||
4.5 | 39 | 49 | 59 | |||||||||
CL = 15 pF | 5 | 16 | ||||||||||
CL = 50 pF | 6 | 33 | 42 | 50 | ||||||||
tPLH, tPHL | CIN to S3 | CL = 50 pF | 2 | 230 | 290 | 345 | ns | |||||
4.5 | 46 | 58 | 69 | |||||||||
CL = 15 pF | 5 | 19 | ||||||||||
CL = 50 pF | 6 | 39 | 49 | 59 | ||||||||
tPLH, tPHL | An, Bn to COUT | CL = 50 pF | 2 | 195 | 245 | 295 | ns | |||||
4.5 | 39 | 49 | 59 | |||||||||
CL = 15 pF | 5 | 16 | ||||||||||
CL = 50 pF | 6 | 33 | 42 | 50 | ||||||||
tPLH, tPHL | An, Bn to Sn | CL = 5 0pF | 2 | 210 | 265 | 315 | ns | |||||
4.5 | 42 | 53 | 63 | |||||||||
CL = 15 pF | 5 | 18 | ||||||||||
CL = 50 pF | 6 | 36 | 45 | 54 | ||||||||
tTLH, tTHL | Output transition time | CL = 50 pF | 2 | 75 | 95 | 110 | ns | |||||
4.5 | 15 | 19 | 22 | |||||||||
6 | 13 | 16 | 19 | |||||||||
CIN | Input capacitance | CL = 50 pF | - | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1)(2) | 5 | 70 | pF | ||||||||
HCT TYPES | ||||||||||||
tPLH, tPHL |
Propagation delay CIN to S0 |
CL = 15 pF | 5 | 13 | ns | |||||||
CL = 50 pF | 4.5 | 31 | 39 | 47 | ||||||||
tPLH, tPHL | CIN to S1 | CL = 15 pF | 5 | 18 | ns | |||||||
CL = 50 pF | 4.5 | 43 | 54 | 65 | ||||||||
tPLH, tPHL | CIN to S2, CIN to COUT | CL = 15 pF | 5 | 19 | ns | |||||||
CL = 50 pF | 4.5 | 46 | 58 | 69 | ||||||||
tPLH, tPHL | CIN to S3 | CL = 15 pF | 5 | 22 | ns | |||||||
CL = 50 pF | 4.5 | 53 | 66 | 80 | ||||||||
tPLH, tPHL | An, Bn to COUT | CL = 15 pF | 5 | 20 | ns | |||||||
CL = 50 pF | 4.5 | 48 | 60 | 72 | ||||||||
tPLH, tPHL | An, Bn to Sn | CL = 15 pF | 5 | 21 | ns | |||||||
CL = 50 pF | 4.5 | 49 | 61 | 74 | ||||||||
tTLH, tTHL | Output transition time | CL = 50 pF | 4.5 | 15 | 19 | 22 | ns | |||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||||
CPD | Power dissipation capacitance(1)(2) | 5 | 82 | pF |