JAJSNB0E September 1997 – April 2022 CD54HCT390 , CD74HC390 , CD74HCT390
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Recommended Operating Conditions. Each VCC terminal should have a good bypass capacitor to prevent power disturbance. A 0.1-μF capacitor is recommended for this device. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.