JAJSO09F August 1997 – February 2022 CD54HC4002 , CD74HC4002
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input diode current | For VI < -0.5 V or VI > VCC + 0.5 V | ± 20 | mA | |
| IOK | Output diode current | For VO < -0.5 V or VO > VCC + 0.5 V | ± 20 | mA | |
| IO | Output source or sink current per output pin | For VO > -0.5 V or VO < VCC + 0.5 V | ± 25 | mA | |
| Continuous current VCC or ground current | ± 50 | mA | |||
| TJ | Junction temperature | 150 | |||
| Tstg | Storage temperature range | – 65 | 150 | ||
| Lead temperature (Soldering 10s) (SOIC - lead tips only) | 300 | ||||