JAJSHG0N November 1997 – April 2024 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC – VEE | DC Supply voltage | -0.5 | 10.5 | V | |
VCC | –0.5 | 7 | V | ||
VEE | 0.5 | -7 | V | ||
IIK | DC input diode current | VI < – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
IOK | DC switch diode current | VI < VEE – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
DC switch current(2) | VI < VEE – 0.5V or VI > VCC + 0.5V | -25 | 25 | mA | |
ICC | DC VCC or ground current | –50 | 50 | mA | |
IEE | DC VEE current | –20 | mA | ||
VSEL or VEN | Logic control input pin voltage (EN, Ax, SELx) | –0.5 | 30 | V | |
TJMAX | Maximum junction temperature |
150 | °C | ||
TLMAX | Maximum lead temperature |
Soldering 10 s | 300 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |