JAJSUZ1E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
Parameter | Test Conditions | VCC (V) | HC | HCT | UNIT | ||
---|---|---|---|---|---|---|---|
Switch Frequency Response Bandwidth at -3dB | 4.5 | 200 | 200 | MHz | |||
Cross Talk Between Any Two Switches | 4.5 | -72 | -72 | dB | |||
Total Harmonic Distortion | 1kHz, VIS= 4VPP | 4.5 | 0.022 | 0.023 | % | ||
1kHz, VIS= 8VPP | 9 | 0.019 | N/A | % | |||
Control to Switch Feedthrough Noise | Control to Switch Feedthrough Noise | 4.5 | 200 | 130 | mV | ||
Control to Switch Feedthrough Noise | 4.5 | 200 | 130 | mV | |||
9 | 550 | N/A | |||||
Switch "OFF" signal feedthrough | 4.5 | -72 | -72 | dB | |||
CI Switch input capacitance |
5 | 5 | pF |