JAJSVS6D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
Analog Switch | ||||||||||
VIS (V) | VI (V) | VCC (V) | TA | |||||||
High Level Input Voltage | VIH | 2 | 25°C | 1.5 | V | |||||
–40°C to +85°C | 1.5 | |||||||||
–55°C to +125°C | 1.5 | |||||||||
4.5 | 25°C | 3.15 | ||||||||
–40°C to +85°C | 3.15 | |||||||||
–55°C to +125°C | 3.15 | |||||||||
6 | 25°C | 4.2 | ||||||||
–40°C to +85°C | 4.2 | |||||||||
–55°C to +125°C | 4.2 | |||||||||
Low Level Input Voltage | VIL | 2 | 25°C | 0.5 | V | |||||
–40°C to +85°C | 0.5 | |||||||||
–55°C to +125°C | 0.5 | |||||||||
4.5 | 25°C | 1.35 | ||||||||
–40°C to +85°C | 1.35 | |||||||||
–55°C to +125°C | 1.35 | |||||||||
6 | 25°C | 1.8 | ||||||||
–40°C to +85°C | 1.8 | |||||||||
–55°C to +125°C | 1.8 | |||||||||
"ON" Resistance IO = 1mA | RON | VCC or GND | VCC or GND | 4.5 | 25°C | 70 | 160 | Ω | ||
–40°C to +85°C | 200 | |||||||||
–55°C to +125°C | 240 | |||||||||
6 | 25°C | 60 | 140 | |||||||
–40°C to +85°C | 175 | |||||||||
–55°C to +125°C | 210 | |||||||||
VCC to GND | VCC to GND | 4.5 | 25°C | 90 | 180 | Ω | ||||
–40°C to +85°C | 225 | |||||||||
–55°C to +125°C | 270 | |||||||||
6 | 25°C | 80 | 160 | |||||||
–40°C to +85°C | 200 | |||||||||
–55°C to +125°C | 240 | |||||||||
"ON" Resistance Between Any Two Switches | ΔRON | 4.5 | 25°C | 10 | Ω |
|||||
6 | 8.5 | |||||||||
Off-Switch Leakage Current | IZ | E = VCC | VCC or GND | 6 | 25°C |
±0.8 | µA | |||
–55°C to 85°C | ±8 | |||||||||
–55°C to 125°C | ±8 | |||||||||
Input Leakage Current (Any Control) | IIL | VCC or GND(1) | 6 | 25°C |
±0.1 | µA | ||||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 6 | 25°C |
8 | µA | ||||
–55°C to 85°C | 80 | |||||||||
–55°C to 125°C | 160 |