JAJSMB6A August 2019 – August 2024 CD54HCT08 , CD74HCT08
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | ||
VIH | High-level input voltage | VCC = 4.5 to 5.5 V | 2 | V | ||
VIL | Low-level input voltage | VCC = 4.5 to 5.5 V | 0.8 | V | ||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise and fall rate | VCC = 4.5 V | 500 | ns | ||
VCC = 5.5 V | 400 | |||||
TA | Operating free-air temperature | –55 | 125 | °C |