JAJSMB6A August 2019 – August 2024 CD54HCT08 , CD74HCT08
PRODUCTION DATA
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output will decrease the output voltage as specified by the VOH specification in the Section 5.5. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Section 5.5.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to Section 7.3 for additional information regarding the outputs for this device.