JAJSMC7 June 2020 CD54HCT20 , CD74HCT20
PRODUCTION DATA
Unused inputs must be terminated to either VCC or ground. These can be directly terminated if the input is completely unused, or they can be connected with a pull-up or pull-down resistor if the input is to be used sometimes, but not always. A pull-up resistor is used for a default state of HIGH, and a pull-down resistor is used for a default state of LOW. The resistor size is limited by drive current of the controller, leakage current into the CD74HCT20, as specified in the GUID-73C3CD82-C52A-4B0F-A527-6CBE4EFFAF31.html#GUID-73C3CD82-C52A-4B0F-A527-6CBE4EFFAF31, and the desired input transition rate. A 10-kΩ resistor value is often used due to these factors.
Refer to the GUID-55537886-FFF3-454D-8007-53519C8CD90E.html#GUID-55537886-FFF3-454D-8007-53519C8CD90E for additional information regarding the inputs for this device.