JAJSU86C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| Parameter | Test Conditions | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tPD | Switch IN to OUT |
CL = 15pF | VCC = 5V | 25°C | 4 | ns | ||
| CL = 50pF | VCC = 4.5V | 25°C | 12 | ns | ||||
| –40°C to +125°C | 18 | ns | ||||||
| VCC = 4.5V, VEE = -4.5V | 25°C | 8 | ns | |||||
| –40°C to +125°C | 12 | ns | ||||||
| ten | ADDRESS SEL or E to OUT | CL = 15pF | VCC = 5V | 25°C | 23 | ns | ||
| CL = 50pF | VCC = 4.5V | 25°C | 55 | ns | ||||
| –40°C to +125°C | 83 | ns | ||||||
| VCC = 4.5V, VEE = -4.5V | 25°C | 48 | ns | |||||
| –40°C to +125°C | 60 | ns | ||||||
| tdis | ADDRESS SEL or E to OUT | CL = 15pF | VCC = 5V | 25°C | 35 | ns | ||
| CL = 50pF | VCC = 4.5V | 25°C | 50 | ns | ||||
| –40°C to +125°C | 68 | ns | ||||||
| VCC = 4.5V, VEE = -4.5V | 25°C | 44 | ns | |||||
| –40°C to +125°C | 55 | ns | ||||||
| CI | Control | –40°C to +125°C | 10 | pF | ||||
| CPD | Power dissipation capacitance (1) | 52 | pF | |||||