JAJSVS6D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMMON INPUT/OUTPUT | 1 | IO | Common input or output. |
I7 | 2 | IO | Switch input/output |
I6 | 3 | IO | Switch input/output |
I5 | 4 | IO | Switch input/output |
I4 | 5 | IO | Switch input/output |
I3 | 6 | IO | Switch input/output |
I2 | 7 | IO | Switch input/output |
I1 | 8 | IO | Switch input/output |
I0 | 9 | IO | Switch input/output |
S0 | 10 | I | Select/Address pin |
S1 | 11 | I | Select/Address pin |
GND | 12 | P | Ground pin |
S3 | 13 | I | Select/Address pin |
S2 | 14 | I | Select/Address pin |
E | 15 | I | Enable for all switches ON/OFF |
I15 | 16 | IO | Switch input/output |
I14 | 17 | IO | Switch input/output |
I13 | 18 | IO | Switch input/output |
I12 | 19 | IO | Switch input/output |
I11 | 20 | IO | Switch input/output |
I10 | 21 | IO | Switch input/output |
I9 | 22 | IO | Switch input/output |
I8 | 23 | IO | Switch input/output |
VCC | 24 | P | Power pin |