JAJSMC1 June 2020 CD54HCT4075 , CD74HCT4075
PRODUCTION DATA
Unused inputs must be terminated to either VCC or ground. These can be directly terminated if the input is completely unused, or they can be connected with a pull-up or pull-down resistor if the input is to be used sometimes, but not always. A pull-up resistor is used for a default state of HIGH, and a pull-down resistor is used for a default state of LOW. The resistor size is limited by drive current of the controller, leakage current into the CD74HCT4075, as specified in the GUID-B29E2681-995A-4E15-87AB-85861611A493.html#GUID-B29E2681-995A-4E15-87AB-85861611A493, and the desired input transition rate. A 10-kΩ resistor value is often used due to these factors.
Refer to the GUID-D499F3D1-B827-4FEA-B161-C41FDBA1B9DD.html#GUID-D499F3D1-B827-4FEA-B161-C41FDBA1B9DD for additional information regarding the inputs for this device.