JAJSOB6D November 1998 – March 2022 CD74HC93 , CD74HCT93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(1) | VCC (V) | TA = 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
6 | 4.2 | 4.2 | 4.2 | V | |||||||
VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
6 | 1.8 | 1.8 | 1.8 | V | |||||||
VOH | High-level output voltage | IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
VOL | Low-level output voltage | IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 20 μA | 4.5 | 0.1 | 10.1 | 0.1 | V | ||||||
IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | nA | ||||
ICC | Supply current | VCC or GND | 6 | 8 | 80 | 160 | μA | ||||
ICC | Supply-current change | One input at 0.5 V or 2.4 V, Other inputs at 0 or VCC | 5.5 | 1.4 | 2.4 | 2.9 | mA | ||||
Ci | Input capacitance | 4.5 to 5.5 | 3 | 10 | 10 | pF | |||||
HCT TYPES | |||||||||||
VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
VOH | High level Output Voltage | IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
VOL | Low level output voltage | IOH = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
IOH = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
II | Input leakage current | VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
ICC | Supply current | VCC or GND | 5.5 | 8 | 80 | 160 | μA | ||||
ΔICC(2)(3) | Additional supply current per input pin | CP0,CP1 | 4.5 to 5.5 | 100 | 216 | 270 | 294 | μA | |||
CLR1, CLR2 | 4.5 to 5.5 | 100 | 144 | 180 | 196 | μA |