7.6.1.10 SBIMSK2 Register (Address = 9h) [reset = 0h]
SBIMSK2 is shown in Table 20.
Return to the Summary Table.
The SBIMSK2 register allows the SMBus to force enable each output channel individually when the CDCDB2000 is in Side-Band interface mode.
Table 20. SBIMSK2 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
SBI Output Mask, CK15 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK15 Enabled
|
6 |
SBI Output Mask, CK14 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK14 Enabled
|
5 |
SBI Output Mask, CK13 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK13 Enabled
|
4 |
SBI Output Mask, CK12 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK12 Enabled
|
3 |
SBI Output Mask, CK11 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK11 Enabled
|
2 |
SBI Output Mask, CK10 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK10 Enabled
|
1 |
SBI Output Mask, CK9 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK9 Enabled
|
0 |
SBI Output Mask, CK8 |
R/W |
0h |
This bit overrides the the SBI output disable when set.
0h = SBI Controls Output
1h = Output CK8 Enabled
|