JAJSI62A November 2019 – February 2020 CDCDB2000
PRODUCTION DATA.
Consider a typical server motherboard application which needs to distribute a 100-MHz PCIe reference clock from the PCH of a processor chipset to multiple endpoints. An example of clock input and output requirements is:
The section below describes the design procedure to configure the CDCDB2000 to output the frequencies for the above scenario.