JAJSK44B July 2021 – May 2022 CDCDB800
PRODUCTION DATA
The following section provides the layout guidelines to ensure good thermal performance and power supply connections for the CDCDB800.
In Section 11.2, the CDCDB800 has 85-Ω differential output impedance LP-HCSL format drivers as per register default settings. All transmission lines connected to CKx pins should be 85-Ω differential impedance, 42.5-Ω single-ended impedance to avoid reflections and increased radiated emissions. If 100-Ω output impedance is enabled, the transmission lines connected to CKx pins should be 100-Ω differential impedance, 50-Ω single-ended impedance. Take care to eliminate or reduce stubs on the transmission lines.