JAJSKP6A August 2021 – May 2022 CDCDB803
PRODUCTION DATA
The CDCDB803 is designed to support fail-safe input operation feature. This feature allows the user to drive the device inputs before VDD is applied without damaging the device. Refer to the Section 6.1 table for more information on the maximum input supported by the device.