The CDCE62002 device is a high-performance clock generator featuring low output jitter, a high degree of configurability through a SPI interface, and programmable start-up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62002 achieves jitter performance under 0.5 ps RMS (1).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCE62002 | VQFN (32) | 5.00 mm × 5.00 mm |
Changes from D Revision (February 2012) to E Revision
Changes from C Revision (March 2011) to D Revision
Changes from B Revision (February 2010) to C Revision
Changes from A Revision (July, 2009) to B Revision
Changes from * Revision (June 2009) to A Revision
It incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes two individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (ranging from 10.94 MHz to 1.175 GHz (1)). If Both outputs are configured in single-ended mode (such as LVCMOS), the CDCE62002 supports up to four outputs. The input block includes one universal differential inputs which support frequencies up to 500 MHz and an auxiliary input that can be configured to connect to an external AT-Cut crystal through an onboard oscillator block. The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference through the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.
PIN | TYPE | DESCRIPTION(1) | |
---|---|---|---|
NAME | NO. | ||
AUX_IN | 2 | I | Auxiliary Input is a Crystal input pin that connect to an internal oscillator circuitry. |
EXT_LFN | 26 | Analog | External Loop Filter Input Negative. |
EXT_LFP | 25 | Analog | External Loop Filter Input Positive |
GND | PAD | Ground | Ground is on Thermal PAD. See Layout Guidelines |
GND_PLLDIV | 21 | Ground | Ground for PLL Divider circuitry. (short to GND) |
PD | 6 | I | PD or Power-Down Pin is an active low pin and can be activated externally or through the corresponding Bit in SPI Register 2 While PD is asserted (low), the device is shut down. When PD switches high the EEPROM becomes loaded into the RAM. After the selected input clock signal becomes available, the VCO starts calibration and the PLL aims to achieve lock. All Output dividers become initiated. During self-calibration, the outputs are held static (for example, logical zero). PD pin has an internal 150-kΩ pullup resistor. Note: The SPI_LE signal has to be high in order for the EEPROM to load correctly into RAM on the Rising edge of PD. |
PLL_LOCK | 32 | O | PLL Lock indicator |
REF_IN+ | 29 | I | Universal Input Buffer (LVPECL, LVDS, LVCMOS) positive input for the Reference Clock. |
REF_IN– | 30 | I | Universal Input Buffer (LVPECL, LVDS,) negative input for the Reference Clock. This pin must be pulled to ground through 1-kΩ resistor when input is selected LVCMOS. |
REG_CAP1 | 5 | Analog | Capacitor for the internal Regulator. Connect to a 10-μF Capacitor (Y5V) |
REG_CAP2 | 27 | Analog | Capacitor for the internal Regulator. Connect to a 10-μF Capacitor (Y5V) |
REG_CAP3 | 20 | Analog | Capacitor for the internal Regulator. Connect to a 10-μF Capacitor (Y5V) |
REG_CAP4 | 23 | Analog | Capacitor for the internal Regulator. Connect to a 10-μF Capacitor (Y5V) |
SPI_CLK | 17 | I | LVCMOS input, serial Control Clock Input for the SPI bus interface, with Hysteresis. |
SPI_LE | 18 | I | LVCMOS input, control Latch Enable for Serial Programmable Interface. Note: The SPI_LE signal has to be high in order for the EEPROM to load correctly on the Rising edge of PD. The input has an internal 150-kΩ pull-up resistor |
SPI_MISO | 7 | O | 3-state LVCMOS Output that is enabled when SPI_LE is asserted low. It is the serial Data Output to the SPI bus interface. |
SPI_MOSI | 8 | I | LVCMOS input, Master Out Slave In as a serial Control Data Input to CDCE62002 for the SPI bus interface. |
TESTSYNC | 19 | I | Reserved Pin. Pull this pin down to ground using 1-kΩ resistor. |
U0P:U0N U1P:U1N |
11,10 15,14 |
O | The outputs of CDCE62002 are user definable and can be any combination of up to 2 LVPECL outputs, 2 LVDS outputs or up to 4 LVCMOS outputs. The outputs are selectable through SPI interface. The power-up setting is EEPROM configurable. |
VBB | 3 | Analog | Capacitor for the internal termination Voltage. Connect to a 1-μF Capacitor (Y5V) |
VCC_AUX | 1 | A. Power | 3.3-V Supply Power for Crystal/Auxiliary Input Buffer Circuitry |
VCC_IN | 31 | A. Power | 3.3-V Supply Power for Input Buffer Circuitry |
VCC_OUT0 | 9, 12 | Power | 3.3-V Supply for the Output Buffers. |
VCC_OUT1 | 13, 16 | ||
VCC_PLLA | 28 | A. Power | 3.3-V Supply Power for the PLL circuitry. |
VCC_PLLD | 4 | Power | 3.3-V Supply Power for the PLL circuitry. |
VCC_PLLDIV | 22 | Power | 3.3-V Supply Power for the PLL circuitry. |
VCC_VCO | 24 | A. Power | 3.3-V Supply Power for the VCO circuitry. |