SNAS811 July 2020 – May CDCE6214
PRODUCTION DATA.
The CDCE6214 is a four-channel, ultra-low power, medium grade jitter, clock generator that can generate five independent clock outputs selectable between various modes of drivers. The input source could be a single-ended or differential input clock source, or a crystal. The CDCE6214 features a frac-N PLL to synthesize unrelated base frequency from any input frequency. The CDCE6214 can be configured through the I2C interface. In the absence of the serial interface, the GPIO pins can be used in Pin Mode to configure the product into distinctive configurations.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCE6214 | VQFN (24) | 4.00 mm × 4.00 mm |