SNAS811 July 2020 – May CDCE6214
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input Voltage, Logic High | 0.7 × VDD_REF | V | |||
VIL | Input Voltage, Logic Low | 0.3 × VDD_REF | V | |||
IIH | Input Leakage Current | VDD_REF ± 10% | -5 | 5 | µA | |
VOL | Low Level Output Voltage | at 3 mA sink current | 0.4 | V | ||
CIN | Input Capacitance | 10 | pF | |||
COUT | Output Capacitance | max bus capacitance per pin | 400 | pF |