JAJSCZ1D January 2017 – February 2024 CDCE813-Q1
PRODUCTION DATA
The internal EEPROM of the CDCE813-Q1 device is pre-configured with a factory default configuration as shown in Figure 7-1 (the input frequency is routed through PLL1 to the outputs as a default). This mode can be used to clean the jitter of an incoming clock signal. For the CDCE813-Q1, the outputs are disabled by default and must be turned on through I2C. For the CDCE813R02-Q1, output Y1 is enabled through the S0 control pin (active high), while outputs Y2 and Y3 are either in a tri-state condition or disabled by the register default. Y1 is enabled when S0 is floating because S0 has an internal pullup.
The default setting appears either after power is supplied or after a power-down – power-up sequence until it is reprogrammed by the user to a different application configuration. A new register setting is programmed through the serial I2C interface.
Table 7-6 shows the factory default setting for the Control Terminal Register.
Even though eight different register settings are possible, in the default configuration, only the first two settings (0 and 1) can be selected with S0, as S1 and S2 are configured as programming pins in default mode.
GPN | EXTERNAL CONTROL PINS | Y1 | PLL1 SETTINGS | ||||
---|---|---|---|---|---|---|---|
OUTPUT SELECTION | FREQUENCY SELECTION | SSC SELECTION | OUTPUT SELECTION | ||||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | |
CDCE813-Q1 | SCL (I2C) | SDA (I2C) | 0 | 3-state | fVCO1_0 | Off | 3-state |
SCL (I2C) | SDA (I2C) | 1 | 3-state | fVCO1_0 | Off | 3-state | |
CDCE813R02-Q1 | SCL (I2C) | SDA (I2C) | 0 | 3-state | fVCO1_0 | Off | 3-state |
SCL (I2C) | SDA (I2C) | 1 | Enabled | fVCO1_0 | Off | 3-state |