JAJSRL8I June 2007 – August 2024 CDCE913 , CDCEL913
PRODUCTION DATA
The internal EEPROM of the CDCE913 or CDCEL913 is preconfigured with a factory default configuration, as shown in Figure 7-1 (The input frequency is passed through the output as a default). This preconfiguration allows the device to operate in default mode without the extra production step of programming. The default setting appears after power is supplied or after a power-down–power-up sequence, until the device is reprogrammed by the user to a different application configuration. A new register setting is programmed through the serial SDA/SCL interface.
Table 7-6 shows the factory default setting for the Control Terminal register. Though eight different register settings are possible, in the default configuration, only the first two settings (0 and 1) can be selected with S0, as S1 and S2 are configured as programming pins in default mode.
Y1 | PLL1 SETTINGS | |||||
---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS | OUTPUT SELECTION | FREQUENCY SELECTION | SSC SELECTION | OUTPUT SELECTION | ||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 |
SCL (I2C) | SDA (I2C) | 0 | 3-state | fVCO1_0 | off | 3-state |
SCL (I2C) | SDA (I2C) | 1 | Enabled | fVCO1_0 | off | Enabled |