Figure 7-7 Differential Output Voltage and Rise/Fall Time
A. Differential waveform created using math function in scope subtracting positive from negative output pin waveform: YxP - YxN.
B. Slew rate measured using absolute ± 150 mV on the differential waveform. This correlates to the cross-point of the single ended positive and negative waveform.
Figure 7-8 HCSL, Differential Rise and Fall Time
Figure 7-9 HCSL, Slew Rate Variation
A. Measurement conducted using the single ended waveforms. Total variation of the crossing point of rising YxP and falling YxN edges.
Figure 7-10 HCSL, Delta Crossing Voltage
Figure 7-11 HCSL, Phase Noise Measurement
A. Measured using Tektronix DPO75902SX oscilloscope. Recommended to use an oscilloscope bandwidth setting of 4/8 GHz and vertical setting of 50mV/division. Data processed using Clock Jitter Tool: Ver:1.6.7.2.