SLLS781D February 2007 – November 2014 CDCL1810
PRODUCTION DATA.
TA | PACKAGED DEVICES | FEATURES |
---|---|---|
–40°C to +85°C | CDCL1810RGZT | 48-pin VQFN (RGZ) Package, small tape and reel |
–40°C to +85°C | CDCL1810RGZR | 48-pin VQFN (RGZ) Package, tape and reel |
FEATURE | CDCL1810 | CDCL1810A |
---|---|---|
Divider Synchronization after power up and after each programming access. During Synchronization all outputs Yes No are disabled. | Yes | No |
Output Group Phase Adjustment | Yes | No |
Device Revision ID | b'011' | b'100' |
1:10 Clock Fanout | Yes | Yes |
Outputs grouped into two divider banks | Yes | Yes |
Individual Output enabled/disable with I2C | Yes | Yes |
Continuous and independent operation of outputs which are not programmed, while configuring and programming No Yes other outputs. | No | Yes |