SCAS897A July 2010 – October 2016 CDCLVD1213
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The CDCLVD1213 is a low additive jitter universal to LVDS fan-out buffer with an integrated frequency divider on one output. The small package, low output skew, and low additive jitter make for a flexible device in demanding applications.
The CDCLVD1213 shown in Figure 15 is configured with a 156.25-MHz LVDS clock from the backplane as its input frequency. The LVDS clock is AC-coupled. A resistor divider (and a 0.1-µF capacitor to reduce noise) is used to set the bias voltage correctly at the VT pin. The configuration example is driving 4 LVDS receivers in a line card application with the following properties:
See Input Termination for proper input terminations, dependent on single-ended or differential inputs.
See LVDS Output Termination for output termination schemes depending on the receiver application.
Unused outputs can be left floating.
In this example, the PHY, ASIC, and FPGA or CPU require different schemes. Power supply filtering and bypassing is critical for low-noise applications.
See Power Supply Recommendations for recommended filtering techniques. A reference layout is provided in Low-Additive Jitter, Four-LVDS-Outputs Clock Buffer With Divider EVM (SCAU044).
The CDCLVD12xx's low additive noise is shown in this line card application. The low noise 156.25-MHz source with 67-fs RMS jitter drives the CDCLVD12xx, resulting in 80-fs RMS when integrated from 12 kHz to 20 MHz. The resultant additive jitter is a low 44-fs RMS for this configuration.
Reference signal is low-noise Rohde and Schwarz SMA100A |