The CDCLVP1102 is a highly versatile, low additive jitter buffer that can generate two copies of LVPECL clock outputs from one LVPECL, LVDS, or LVCMOS input for a variety of communication applications. It has a maximum clock frequency up to 2 GHz. The overall additive jitter performance is less than 0.1 ps, RMS from 10 kHz to 20 MHz, and overall output skew is as low as 10 ps, making the device a perfect choice for use in demanding applications.
The CDCLVP1102 clock buffer distributes a single clock input (IN) to two pairs of differential LVPECL clock outputs (OUT0, OUT1) with minimum skew for clock distribution. The inputs can be LVPECL, LVDS, or LVCMOS/LVTTL.
The CDCLVP1102 is specifically designed for driving 50-Ω transmission lines. When driving the inputs in single-ended mode, the LVPECL bias voltage (VAC_REF) should be applied to the unused negative input pin. However, for high-speed performance up to 2 GHz, differential mode is strongly recommended.
The CDCLVP1102 is characterized for operation from –40°C to 85°C and is available in a QFN-16, 3-mm × 3-mm package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCLVP1102 | QFN (16) | 3.00 mm × 3.00 mm |
Changes from C Revision (January 2011) to D Revision
Changes from B Revision (May 2010) to C Revision
Changes from A Revision (October 2009) to B Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range(2) | –0.5 | 4.6 | V |
VIN | Input voltage range (3) | –0.5 | VCC + 0.5 | V |
VOUT | Output voltage range (3) | –0.5 | VCC + 0.5 | V |
IIN | Input current | 20 | mA | |
IOUT | Output current | 50 | mA | |
TA | Specified free-air temperature (no airflow) | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 2.375 | 2.50/3.30 | 3.60 | V |
TA | Ambient temperature | –40 | 85 | °C | |
TPCB | PCB temperature (measured at thermal pad) | 105 | °C |
THERMAL METRIC(1)(2)(3) | CDCLVP1102 | UNIT | ||
---|---|---|---|---|
RGT (VQFN) | ||||
16 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 0 LFM(4) | 51.8 | °C/W |
150 LFM(4) | 45 | |||
400 LFM(4) | 40.8 | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 61.3 | °C/W | |
RθJB(5) | Junction-to-board thermal resistance | 21.7 | °C/W | |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W | |
ψJB | Junction-to-board characterization parameter | 21.7 | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN | Input frequency | Clock input | 2000 | MHz | ||
VIN, DIFF, PP | Differential input peak-peak voltage | fIN ≤ 1.5 GHz | 0.1 | 1.5 | V | |
1.5 GHz ≤ fIN ≤ 2 GHz | 0.2 | 1.5 | V | |||
VICM | Input common-mode level | 1 | VCC – 0.3 | V | ||
IIH | Input high current | VCC = 3.6 V, VIH = 3.6 V | 40 | μA | ||
IIL | Input low current | VCC = 3.6 V, VIL = 0 V | –40 | μA | ||
ΔV/ΔT | Input edge rate | 20% to 80% | 1.5 | V/ns | ||
ICAP | Input capacitance | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output high voltage | TA ≤ 85ºC | VCC – 1.26 | VCC – 0.9 | V | |
TPCB ≤ 105ºC | VCC – 1.26 | VCC – 0.83 | V | |||
VOL | Output low voltage | TA ≤ 85ºC | VCC – 1.7 | VCC – 1.3 | V | |
TPCB ≤ 105ºC | VCC – 1.7 | VCC – 1.25 | V | |||
VOUT, DIFF, PP | Differential output peak-peak voltage | fIN ≤ 2 GHz | 0.5 | 1.35 | V | |
VAC_REF | Input bias voltage(2) | IAC_REF = 2 mA | VCC – 1.6 | VCC – 1.1 | V | |
tPD | Propagation delay | VIN, DIFF, PP = 0.1 V | 450 | ps | ||
VIN, DIFF, PP = 0.3 V | 450 | ps | ||||
tSK,PP | Part-to-part skew | 100 | ps | |||
tSK,O | Output skew | 10 | ps | |||
tSK,P | Pulse skew (with 50% duty cycle input) | Crossing-point-to-crossing-point distortion, fOUT = 100 MHz | –50 | 50 | ps | |
fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.25 V, 10 kHz to 20 MHz |
0.089 | ps, RMS | ||||
fOUT = 100 MHz, VIN,SE = 0.9 V, Vth = 1.1 V, 10 kHz to 20 MHz |
0.093 | ps, RMS | ||||
tRJIT | Random additive jitter (with 50% duty cycle input) | fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V, VICM = 1 V, 10 kHz to 20 MHz |
0.037 | ps, RMS | ||
fOUT = 100 MHz, VIN,DIFF,PP = 0.15 V, VICM = 1 V, 10 kHz to 20 MHz |
0.094 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 1 V, VICM = 1 V, 10 kHz to 20 MHz |
0.091 | ps, RMS | ||||
tR/tF | Output rise/fall time | 20% to 80% | 200 | ps | ||
IEE | Supply internal current | Outputs unterminated, TA ≤ 85ºC |
33 | mA | ||
Outputs unterminated, TPCB ≤ 105ºC |
34 | mA | ||||
ICC | Output and internal supply current | All outputs terminated, 50 Ω to VCC – 2, TA ≤ 85ºC |
100 | mA | ||
All outputs terminated, 50 Ω to VCC – 2, TPCB ≤ 105ºC |
105 | mA |
This section describes the function of each block for the CDCLVP1102. Figure 3 through Figure 9 illustrate how the device should be setup for a variety of test configurations.
Figure 10 shows the output voltage and rise/fall time. Output and part-to-part skew are shown in Figure 11.