JAJSCN3A November 2016 – January 2017 CDCLVP111-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK_SEL | 2 | Input | Clock select. Used to select between CLK0 and CLK1 input pairs. LVTTL/LVCMOS functionality compatible. |
CLK0, CLK0 | 3, 4 | Input | Differential LVECL/LVPECL input pair. |
CLK1, CLK1 | 6, 7 | Input | |
Q[9:0] | 12, 14, 16, 20, 22, 24, 26, 30, 32, 34 | Output | LVECL/LVPECL clock outputs, these outputs provide low-skew copies of CLKn. |
Q[9:0] | 11, 13, 15, 19, 21, 23, 25, 29, 31, 33 | Output | LVECL/LVPECL complementary clock outputs, these outputs provide copies of CLKn. |
VBB | 5 | Power | Reference voltage output for single-ended input operation. |
VCC | 1, 9, 10, 17, 18, 27, 28, 35, 36 | Power | Supply voltage. |
VEE | 8 | Power | Device ground or negative supply voltage in ECL mode. |