The CDCLVP111 clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111 can accept two clock sources into an input multiplexer. The CDCLVP111 is specifically designed for driving 50-Ω transmission lines. When an output pin is not used, leaving it open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50 Ω.
The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin should be connected to CLK0 and bypassed to GND through a 10-nF capacitor.
However, for high-speed performance up to 3.5 GHz, the differential mode is strongly recommended.
The CDCLVP111 device is characterized for operation from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCLVP111 | VQFN (32) | 5.00 mm × 5.00 mm |
LQFP (32) | 7.00 mm × 7.00 mm |
Changes from E Revision (July 2011) to F Revision
Changes from D Revision (March 2010) to E Revision
Changes from C Revision (November 2009) to D Revision
Changes from B Revision (April 2009) to C Revision
Changes from A Revision (March 2009) to B Revision
Changes from * Revision (January 2009) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage (Relative to VEE) | –0.3 | 4.6 | V |
VI | Input voltage | –0.3 | VCC + 0.5 | V |
VO | Output voltage | –0.3 | VCC + 0.5 | V |
IIN | Input current | ±20 | mA | |
VEE | Negative supply voltage (Relative to VCC) | –4.6 | 0.3 | V |
IBB | Sink/source current | –1 | 1 | mA |
IO | DC output current | –50 | mA | |
TJ | Maximum operating junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage (relative to VEE) | 2.375 | 2.5/3.3 | 3.8 | V |
TA | Operating free-air temperature | –40 | 85 | °C/W | |
TJ | Operating junction temperature | 110 | °C |
THERMAL METRIC(1) | CDCLVP111 | UNIT | ||
---|---|---|---|---|
RHB (VQFN) | VF (LQFP) | |||
32 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 45.2 | 85.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 37.5 | 23.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.9 | 49.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.9 | 48.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.7 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IEE | Supply internal current | Absolute value of current | –40°C, 25°C, 85°C | 40 | 85 | mA | |
ICC | Output and internal supply current | All outputs terminated 50 Ω to VCC – 2 V | –40°C | 354 | mA | ||
25°C | 380 | ||||||
85°C | 405 | ||||||
IIN | Input current | Includes pullup/pulldown resistors, VIH = VCC, VIL = VCC - 2 V |
–40°C, 25°C, 85°C | –150 | 150 | μA | |
VBB | Internally generated bias voltage | For VEE = –3 to –3.8 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | –1.45 | –1.3 | –1.15 | V |
VEE = –2.375 to –2.75 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | –1.4 | –1.25 | –1.1 | |||
VIH | High-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | –1.165 | –0.88 | V | ||
VIL | Low-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | –1.81 | –1.475 | V | ||
VID | Input amplitude (CLKn, CLKn) | Difference of input, see (1)![]() |
–40°C, 25°C, 85°C | 0.5 | 1.3 | V | |
VCM | Common-mode voltage (CLKn, CLKn) | DC offset relative to VEE | –40°C, 25°C, 85°C | VEE + 1 | –0.3 | V | |
VOH | High-level output voltage | IOH = –21 mA | –40°C | –1.26 | –0.85 | V | |
25°C | –1.2 | –0.85 | |||||
85°C | –1.15 | –0.85 | |||||
VOL | Low-level output voltage | IOL = –5 mA | –40°C | –1.85 | –1.5 | V | |
25°C | –1.85 | –1.45 | |||||
85°C | –1.85 | –1.4 | |||||
VOD | Differential output voltage swing | Terminated with 50 Ω to VCC –2 V, see Figure 5 |
–40°C, 25°C, 85°C | 600 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IEE | Supply internal current | Absolute value of current | –40°C, 25°C, 85°C | 40 | 85 | mA | |
ICC | Output and internal supply current | All outputs terminated 50 Ω to VCC – 2 V | -40°C | 354 | mA | ||
25°C | 380 | ||||||
85°C | 405 | ||||||
IIN | Input current | Includes pullup/pulldown resistors VIH=VCC, VIL= VCC–2V |
–40°C, 25°C, 85°C | –150 | 150 | μA | |
VBB | Internally generated bias voltage | VCC = 3 to 3.8 V, IBB= –0.2 mA | –40°C, 25°C, 85°C | VCC – 1.45 | VCC – 1.3 | VCC – 1.15 | V |
VCC = 2.375 to 2.75 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | VCC – 1.4 | VCC – 1.25 | VCC – 1.1 | |||
VIH | High-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | VCC – 1.165 | VCC – 0.88 | V | ||
VIL | Low-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | VCC – 1.81 | VCC – 1.475 | V | ||
VID | Input amplitude (CLKn, CLKn) | Difference of inpu, see (1),![]() |
–40°C, 25°C, 85°C | 0.5 | 1.3 | V | |
VCM | Common-mode voltage (CLKn, CLKn) |
DC offset relative to VEE | –40°C, 25°C, 85°C | 1 | VCC – 0.3 | V | |
VOH | High-level output voltage |
IOH = –21 mA | –40°C | VCC – 1.26 | VCC – 0.85 | V | |
25°C | VCC – 1.2 | VCC – 0.85 | |||||
85°C | VCC – 1.15 | VCC – 0.85 | |||||
VOL | Low-level output voltage |
IOL = –5 mA | –40°C | VCC – 1.85 | VCC – 1.5 | V | |
25°C | VCC – 1.85 | VCC – 1.45 | |||||
85°C | VCC – 1.85 | VCC – 1.4 | |||||
VOD | Differential output voltage swing |
Terminated with 50 Ω to VCC - 2 V, see Figure 5 |
–40°C, 25°C, 85°C | 600 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tpd | Differential propagation delay CLKn, CLKn to all Q0, Q0… Q9, Q9 | See Note D in Figure 2 | 200 | 350 | ps | |
tsk(o) | Output-to-output skew | See Note A in Figure 2 | 15 | 30 | ps | |
tsk(pp) | Part-to-part skew | See Note B in Figure 2 | 70 | ps | ||
taj | Additive phase jitter | Integration bandwidth of 20 kHz to 20 MHz, fout = 125 MHz at 25°CC |
0.04 | < 0.8 | ps | |
f(max) | Maximum frequency | Functional up to 3.5 GHz | 3500 | MHz | ||
tr/tf | Output rise and fall time (20%, 80%) | See Note D in Figure 2 | 90 | 200 | ps |
The CDCLVP111 is an open emitter for LVPECL outputs. Therefore, proper biasing and termination are required to ensure correct operation of the device and to minimize signal integrity. The proper termination for LVPECL outputs is a 50 Ω to (VCC –2) V, but this DC voltage is not readily available on PCB. Therefore, a Thevenin equivalent circuit is worked out for the LVPECL termination in both direct-coupled (DC) and AC-coupled configurations. These configurations are shown in Figure 8 (a and b) for VCC = 2.5 V and Figure 9 (a and b) for VCC = 3.3 V, respectively. TI recommends to place all resistive components close to either the driver end or the receiver end. If the supply voltage for the driver and receiver is different, AC coupling is required.
The CDCLVP111 is a low-additive jitter universal to LVPECL fan out buffer with 2 selectable inputs. The small package, low-output skew, and low-additive jitter make for a flexible device in demanding applications.
Select Input Terminal By CLK_SEL Pin
CLK_SEL | ACTIVE CLOCK INPUT |
---|---|
0 | CLK0, CLK0 |
1 | CLK1, CLK1 |
The two inputs of the CDCLVP111 are internally mixed together and can be selected through the control pin. Unused inputs and outputs can be left floating to reduce overall component cost. Both AC and DC coupling schemes can be used with the CDCLVP111 to provide greater system flexibility.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The CDCLVP111 is a low-additive jitter LVPECL fanout buffer that can generate 5 copies of 2 selectable LVDS, CML or SSTL inputs. The CDCLVP111 can accept reference clock frequencies up to 3.5 GHz while providing low-output skew.
The CDCLVP111 shown in Figure 7 is configured to be able to select 2 inputs, a 156.25-MHz LVPECL clock from the backplane, or a secondary 156.25-MHz LVCMOS 2.5-V oscillator. Either signal can be then fanned out to desired devices, as shown.
The configuration example is driving 4 LVPECL receivers in a line card application with the following properties:
Unused outputs can be left floating.
In this example, the PHY, ASIC, and FPGA/CPU require different schemes. Power-supply filtering and bypassing is critical for low-noise applications.
See Figure 18 for recommended filtering techniques.
Refer to Figure 8 for output termination schemes depending on the receiver application.
The CDCLVP111 inputs can be interfaced with LVPECL, LVDS, or LVCMOS drivers. Figure 10 illustrates how to DC couple an LVCMOS input to the CDCLVP111. The series resistance (RS) should be placed close to the LVCMOS driver; the value is calculated as the difference between the transmission line impedance and the driver output impedance.
Refer to Figure 10 for proper input terminations, dependent on single ended or differential inputs.
Figure 11 shows how to DC couple LVDS inputs to the CDCLVP111. Figure 12 and Figure 13 describe the method of DC coupling LVPECL inputs to the CDCLVP111 for VCC = 2.5 V and VCC = 3.3 V, respectively.
Figure 14 and Figure 15 show the technique of AC coupling differential inputs to the CDCLVP111 for VCC = 2.5 V and VCC = 3.3 V, respectively. TI recommends to place all resistive components close to either the driver end or the receiver end. If the supply voltages of the driver and receiver are different, AC coupling is required.
The CDCLVP111 low-additive noise can be shown in this line card application. The low-noise, 156.25-MHz signal with 53-fs RMS jitter drives the CDCLVP111, resulting in 86-fs RMS when integrated from 10 kHz to 20 MHz. The resultant-additive jitter is a low 68-fs RMS for this configuration.
Reference signal is low noise signal generator | ||
High-performance clock buffers are sensitive to noise on the power supply, which can dramatically increase the additive jitter of the buffer. Thus, it is essential to reduce noise from the system power supply, especially when jitter and phase noise is very critical to applications.
Filter capacitors are used to eliminate the low-frequency noise from the power supply, where the bypass capacitors provide the very low-impedance path for high-frequency noise and guard the power-supply system against the induced fluctuations. These bypass capacitors also provide instantaneous current surges as required by the device and should have low equivalent series resistance (ESR). To properly use the bypass capacitors, they must be placed very close to the power-supply terminals and laid out with short loops to minimize inductance. TI recommends to add as many high-frequency (for example, 0.1-μF) bypass capacitors as there are supply terminals in the package. TI recommends, but does not require, to insert a ferrite bead between the board power supply and the chip power supply that isolates the high-frequency switching noises generated by the clock driver; these beads prevent the switching noise from leaking into the board supply. It is imperative to choose an appropriate ferrite bead with very low dc resistance to provide adequate isolation between the board supply and the chip supply, as well as to maintain a voltage at the supply terminals that is greater than the minimum voltage required for proper operation.
Figure 18 illustrates this recommended power-supply decoupling method.