SCAS859F January 2009 – June 2015 CDCLVP111
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage (Relative to VEE) | –0.3 | 4.6 | V |
VI | Input voltage | –0.3 | VCC + 0.5 | V |
VO | Output voltage | –0.3 | VCC + 0.5 | V |
IIN | Input current | ±20 | mA | |
VEE | Negative supply voltage (Relative to VCC) | –4.6 | 0.3 | V |
IBB | Sink/source current | –1 | 1 | mA |
IO | DC output current | –50 | mA | |
TJ | Maximum operating junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage (relative to VEE) | 2.375 | 2.5/3.3 | 3.8 | V |
TA | Operating free-air temperature | –40 | 85 | °C/W | |
TJ | Operating junction temperature | 110 | °C |
THERMAL METRIC(1) | CDCLVP111 | UNIT | ||
---|---|---|---|---|
RHB (VQFN) | VF (LQFP) | |||
32 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 45.2 | 85.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 37.5 | 23.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.9 | 49.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 17.9 | 48.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.7 | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IEE | Supply internal current | Absolute value of current | –40°C, 25°C, 85°C | 40 | 85 | mA | |
ICC | Output and internal supply current | All outputs terminated 50 Ω to VCC – 2 V | –40°C | 354 | mA | ||
25°C | 380 | ||||||
85°C | 405 | ||||||
IIN | Input current | Includes pullup/pulldown resistors, VIH = VCC, VIL = VCC - 2 V |
–40°C, 25°C, 85°C | –150 | 150 | μA | |
VBB | Internally generated bias voltage | For VEE = –3 to –3.8 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | –1.45 | –1.3 | –1.15 | V |
VEE = –2.375 to –2.75 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | –1.4 | –1.25 | –1.1 | |||
VIH | High-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | –1.165 | –0.88 | V | ||
VIL | Low-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | –1.81 | –1.475 | V | ||
VID | Input amplitude (CLKn, CLKn) | Difference of input, see (1) | –40°C, 25°C, 85°C | 0.5 | 1.3 | V | |
VCM | Common-mode voltage (CLKn, CLKn) | DC offset relative to VEE | –40°C, 25°C, 85°C | VEE + 1 | –0.3 | V | |
VOH | High-level output voltage | IOH = –21 mA | –40°C | –1.26 | –0.85 | V | |
25°C | –1.2 | –0.85 | |||||
85°C | –1.15 | –0.85 | |||||
VOL | Low-level output voltage | IOL = –5 mA | –40°C | –1.85 | –1.5 | V | |
25°C | –1.85 | –1.45 | |||||
85°C | –1.85 | –1.4 | |||||
VOD | Differential output voltage swing | Terminated with 50 Ω to VCC –2 V, see Figure 5 |
–40°C, 25°C, 85°C | 600 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IEE | Supply internal current | Absolute value of current | –40°C, 25°C, 85°C | 40 | 85 | mA | |
ICC | Output and internal supply current | All outputs terminated 50 Ω to VCC – 2 V | -40°C | 354 | mA | ||
25°C | 380 | ||||||
85°C | 405 | ||||||
IIN | Input current | Includes pullup/pulldown resistors VIH=VCC, VIL= VCC–2V |
–40°C, 25°C, 85°C | –150 | 150 | μA | |
VBB | Internally generated bias voltage | VCC = 3 to 3.8 V, IBB= –0.2 mA | –40°C, 25°C, 85°C | VCC – 1.45 | VCC – 1.3 | VCC – 1.15 | V |
VCC = 2.375 to 2.75 V, IBB = –0.2 mA |
–40°C, 25°C, 85°C | VCC – 1.4 | VCC – 1.25 | VCC – 1.1 | |||
VIH | High-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | VCC – 1.165 | VCC – 0.88 | V | ||
VIL | Low-level input voltage (CLK_SEL) | –40°C, 25°C, 85°C | VCC – 1.81 | VCC – 1.475 | V | ||
VID | Input amplitude (CLKn, CLKn) | Difference of inpu, see (1), | –40°C, 25°C, 85°C | 0.5 | 1.3 | V | |
VCM | Common-mode voltage (CLKn, CLKn) |
DC offset relative to VEE | –40°C, 25°C, 85°C | 1 | VCC – 0.3 | V | |
VOH | High-level output voltage |
IOH = –21 mA | –40°C | VCC – 1.26 | VCC – 0.85 | V | |
25°C | VCC – 1.2 | VCC – 0.85 | |||||
85°C | VCC – 1.15 | VCC – 0.85 | |||||
VOL | Low-level output voltage |
IOL = –5 mA | –40°C | VCC – 1.85 | VCC – 1.5 | V | |
25°C | VCC – 1.85 | VCC – 1.45 | |||||
85°C | VCC – 1.85 | VCC – 1.4 | |||||
VOD | Differential output voltage swing |
Terminated with 50 Ω to VCC - 2 V, see Figure 5 |
–40°C, 25°C, 85°C | 600 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tpd | Differential propagation delay CLKn, CLKn to all Q0, Q0… Q9, Q9 | See Note D in Figure 2 | 200 | 350 | ps | |
tsk(o) | Output-to-output skew | See Note A in Figure 2 | 15 | 30 | ps | |
tsk(pp) | Part-to-part skew | See Note B in Figure 2 | 70 | ps | ||
taj | Additive phase jitter | Integration bandwidth of 20 kHz to 20 MHz, fout = 125 MHz at 25°CC |
0.04 | < 0.8 | ps | |
f(max) | Maximum frequency | Functional up to 3.5 GHz | 3500 | MHz | ||
tr/tf | Output rise and fall time (20%, 80%) | See Note D in Figure 2 | 90 | 200 | ps |