SCAS880F August 2009 – September 2015 CDCLVP1204
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range(2) | –0.5 | 4.6 | V |
VIN | Input voltage range(3) | –0.5 | VCC + 0.5 | V |
VOUT | Output voltage range(3) | –0.5 | VCC + 0.5 | V |
IIN | Input current | 20 | mA | |
IOUT | Output current | 50 | mA | |
TA | Specified free-air temperature range (no airflow) | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.375 | 2.50/3.30 | 3.60 | V | |
TA | Ambient temperature | –40 | 85 | °C | ||
TPCB | PCB temperature (measured at thermal pad) | 105 | °C |
THERMAL METRIC(1)(3)(4) | CDCLVP1204 | UNIT | |
---|---|---|---|
RGT (QFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 51.8, 0 LFM(2) | °C/W |
22.6, 150 LFM(2) | |||
19.2, 400 LFM(2) | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 79 | °C/W |
RθJP(5) | Junction-to-pad thermal resistance | 6.12(2) | °C/W |
ψJT | Junction-to-top characterization parameter | 1.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 19 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.12 | °C/W |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RPULLDOWN | Input pulldown resistor | 150 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN | Input frequency | Clock input | 2000 | MHz | ||
VIN, DIFF, PP | Differential input peak-peak voltage | fIN ≤ 1.5 GHz | 0.1 | 1.5 | V | |
1.5 GHz ≤ fIN ≤ 2 GHz | 0.2 | 1.5 | V | |||
VICM | Input common-mode level | 1 | VCC – 0.3 | V | ||
IIH | Input high current | VCC = 3.6 V, VIH = 3.6 V | 40 | μA | ||
IIL | Input low current | VCC = 3.6 V, VIL = 0 V | –40 | μA | ||
ΔV/ΔT | Input edge rate | 20% to 80% | 1.5 | V/ns | ||
ICAP | Input capacitance | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output high voltage | TA ≤ 85ºC | VCC – 1.26 | VCC – 0.9 | V | |
TPCB ≤ 105ºC | VCC – 1.26 | VCC – 0.83 | V | |||
VOL | Output low voltage | TA ≤ 85ºC | VCC – 1.7 | VCC – 1.3 | V | |
TPCB ≤ 105ºC | VCC – 1.7 | VCC – 1.25 | V | |||
VOUT, DIFF, PP | Differential output peak-peak voltage | fIN ≤ 2 GHz | 0.5 | 1.35 | V | |
fIN = 125 MHz, 312.5 MHz | 1.15 | |||||
VAC_REF | Input bias voltage(2) | IAC_REF = 2 mA | VCC – 1.6 | VCC – 1.1 | V | |
tPD | Propagation delay | VIN, DIFF, PP = 0.1 V | 450 | ps | ||
VIN, DIFF, PP = 0.3 V | 450 | ps | ||||
tSK,PP | Part-to-part skew | 100 | ps | |||
tSK,O | Output skew | 15 | ps | |||
tSK,P | Pulse skew (with 50% duty cycle input) | Crossing-point-to-crossing-point distortion, fOUT = 100 MHz |
–50 | 50 | ps | |
tRJIT | Random additive jitter (with 50% duty cycle input) |
fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.25 V, 10 kHz to 20 MHz |
0.081 | ps, RMS | ||
fOUT = 100 MHz, VIN,SE = 0.9 V, Vth = 1.1 V, 10 kHz to 20 MHz |
0.091 | ps, RMS | ||||
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V, VICM = 1 V, 10 kHz to 20 MHz |
0.041 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 0.15 V, VICM = 1 V, 10 kHz to 20 MHz |
0.088 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 1 V, VICM = 1 V, 10 kHz to 20 MHz |
0.081 | ps, RMS | ||||
fOUT = 122.88 MHz,(6)(3)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.057 | 0.088 | ps, RMS | |||
fOUT = 122.88 MHz,(6)(3)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.057 | 0.088 | ps, RMS | |||
fOUT = 122.88 MHz,(6)(3)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.086 | 0.121 | ps, RMS | |||
fOUT = 156.25 MHz,(6)(4)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.048 | 0.071 | ps, RMS | |||
fOUT = 156.25 MHz,(6)(4)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.048 | 0.071 | ps, RMS | |||
fOUT = 156.25 MHz,(6)(4)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.068 | 0.097 | ps, RMS | |||
fOUT = 312.5 MHz,(6)(5)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.030 | 0.048 | ps, RMS | |||
fOUT = 312.5 MHz,(6)(5)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.030 | 0.048 | ps, RMS | |||
fOUT = 312.5 MHz,(6)(5)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.045 | 0.068 | ps, RMS | |||
tR/tF | Output rise/fall time | 20% to 80% | 200 | ps | ||
IEE | Supply internal current | Outputs unterminated TA ≤ 85ºC |
45 | mA | ||
Outputs unterminated, TPCB ≤ 105ºC |
47 | mA | ||||
ICC | Output and internal supply current | All outputs terminated, 50 Ω to VCC – 2 TA ≤ 85ºC |
170 | mA | ||
All outputs terminated, 50 Ω to VCC – 2 TPCB ≤ 105ºC |
186 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output high voltage | TA ≤ 85ºC | VCC – 1.26 | VCC – 0.9 | V | |
TPCB ≤ 105ºC | VCC – 1.26 | VCC – 0.85 | V | |||
VOL | Output low voltage | TA ≤ 85ºC | VCC – 1.7 | VCC – 1.3 | V | |
TPCB ≤ 105ºC | VCC – 1.7 | VCC – 1.3 | V | |||
VOUT, DIFF, PP | Differential output peak-peak voltage | fIN ≤ 2 GHz | 0.65 | 1.35 | V | |
VAC_REF | Input bias voltage | IAC_REF = 2 mA | VCC – 1.6 | VCC – 1.1 | V | |
tPD | Propagation delay | VIN, DIFF, PP = 0.1 V | 450 | ps | ||
VIN, DIFF, PP = 0.3 V | 450 | ps | ||||
tSK,PP | Part-to-part skew | 100 | ps | |||
tSK,O | Output skew | 15 | ps | |||
tSK,P | Pulse skew (with 50% duty cycle input) | Crossing-point-to-crossing-point distortion, fOUT = 100 MHz |
–50 | 50 | ps | |
tRJIT | Random additive jitter (with 50% duty cycle input) fOUT = 100 MHz(6) |
fOUT = 100 MHz, VIN,SE = VCC, Vth = 1.65 V, 10 kHz to 20 MHz |
0.079 | ps, RMS | ||
fOUT = 100 MHz, VIN,SE = 0.9 V, Vth = 1.1 V, 10 kHz to 20 MHz |
0.097 | ps, RMS | ||||
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V, VICM = 1 V, 10 kHz to 20 MHz |
0.058 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 0.15 V, VICM = 1 V, 10 kHz to 20 MHz |
0.094 | ps, RMS | ||||
fOUT = 100 MHz, VIN,DIFF,PP = 1 V, VICM = 1 V, 10 kHz to 20 MHz |
0.088 | ps, RMS | ||||
fOUT = 100 MHz, Input AC coupled, VICM = VAC_REF, 12 kHz to 20 MHz |
0.068 | ps, RMS | ||||
Random additive jitter (with 50% duty cycle input) fOUT = 122.88 MHz(6) |
fOUT = 122.88 MHz,(2)(5)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.057 | ps, RMS | |||
fOUT = 122.88 MHz,(2)(5)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.057 | ps, RMS | ||||
fOUT= 122.88 MHz,(2)(5)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.086 | ps, RMS | ||||
tRJIT | Random additive jitter (with 50% duty cycle input) fOUT = 156.25 MHz(6) |
fOUT = 156.25 MHz,(5)(3)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.048 | ps, RMS | ||
fOUT = 156.25 MHz,(5)(3)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.048 | ps, RMS | ||||
fOUT = 156.25 MHz,(5)(3)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.068 | ps, RMS | ||||
Random additive jitter (with 50% duty cycle input) fOUT = 312.5 MHz(6) |
fOUT = 312.5 MHz,(5)(4)
Square Wave, VIN-PP = 1 V, 12 kHz to 20 MHz |
0.030 | ps, RMS | |||
fOUT = 312.5 MHz,(5)(4)
Square Wave, VIN-PP = 1 V, 10 kHz to 20 MHz |
0.030 | ps, RMS | ||||
fOUT = 312.5 MHz,(5)(4)
Square Wave, VIN-PP = 1 V, 1 kHz to 40 MHz |
0.045 | ps, RMS | ||||
tR/tF | Output rise/fall time | 20% to 80% | 200 | ps | ||
IEE | Supply internal current | Outputs unterminated TA ≤ 85ºC |
45 | mA | ||
Outputs unterminated, TPCB ≤ 105ºC |
47 | mA | ||||
ICC | Output and internal supply current | All outputs terminated, 50 Ω to VCC – 2 TA ≤ 85ºC |
170 | mA | ||
All outputs terminated, 50 Ω to VCC – 2 TPCB ≤ 105ºC |
186 | mA |