SCAS877F May 2009 – January 2016 CDCLVP1216
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
GND | 1, 12 | Ground | Device grounds |
IN_SEL | 2 | Input | Pulldown (see Pin Characteristics) MUX select input for input choice (see Table 1) |
INP0, INN0 | 10, 9 | Input | Differential input pair or single-ended input. Unused input pair can be left floating. |
INP1, INN1 | 3, 4 | Input | Redundant differential input pair or single-ended input. Unused input pair can be left floating. |
NC | 5, 11 | — | Do not connect |
OUTP0 OUTN0 | 14, 15 | Output | Differential LVPECL output pair no. 0. Unused output pair can be left floating. |
OUTP1, OUTN1 | 16, 17 | Output | Differential LVPECL output pair no. 1. Unused output pair can be left floating. |
OUTP2, OUTN2 | 18, 19 | Output | Differential LVPECL output pair no. 2. Unused output pair can be left floating. |
OUTP3, OUTN3 | 20, 21 | Output | Differential LVPECL output pair no. 3. Unused output pair can be left floating. |
OUTP4, OUTN4 | 22, 23 | Output | Differential LVPECL output pair no. 4. Unused output pair can be left floating. |
OUTP5, OUTN5 | 25, 26 | Output | Differential LVPECL output pair no. 5. Unused output pair can be left floating. |
OUTP6, OUTN6 | 27, 28 | Output | Differential LVPECL output pair no. 6. Unused output pair can be left floating. |
OUTP7, OUTN7 | 29, 30 | Output | Differential LVPECL output pair no. 7. Unused output pair can be left floating. |
OUTP8, OUTN8 | 31, 32 | Output | Differential LVPECL output pair no. 8. Unused output pair can be left floating. |
OUTP9, OUTN9 | 33, 34 | Output | Differential LVPECL output pair no. 9. Unused output pair can be left floating. |
OUTP10, OUTN10 | 35, 36 | Output | Differential LVPECL output pair no. 10. Unused output pair can be left floating. |
OUTP11, OUTN11 | 38, 39 | Output | Differential LVPECL output pair no. 11. Unused output pair can be left floating. |
OUTP12, OUTN12 | 40, 41 | Output | Differential LVPECL output pair no. 12. Unused output pair can be left floating. |
OUTP13, OUTN13 | 42, 43 | Output | Differential LVPECL output pair no. 13. Unused output pair can be left floating. |
OUTP14, OUTN14 | 44, 45 | Output | Differential LVPECL output pair no. 14. Unused output pair can be left floating. |
OUTP15, OUTN15 | 46, 47 | Output | Differential LVPECL output pair no. 15. Unused output pair can be left floating. |
VAC_REF | 8 | Output | Bias voltage output for capacitive coupled inputs. Do not use VAC_REF at VCC < 3 V. If used, it is recommended to use a 0.1-μF capacitor to GND on this pin. The output current is limited to 2 mA. |
VCC | 6, 7, 13, 24, 37, 48 |
Power | 2.5 or 3.3-V supplies for the device |