VIH
|
Input high voltage |
|
0.8 × DVDD |
|
|
V |
VIL
|
Input low voltage |
|
|
|
0.2 × DVDD |
V |
IIH
|
Input high current |
DVDD = 3.465V, VIH = 3.465 V (pullup resistor excluded) |
|
|
30 |
µA |
IIL
|
Input low current |
DVDD = 3.465V, VIL= 0 V |
|
|
–30 |
µA |
ΔV/ΔT |
PDN, RESETN, SYNCN, REF_SEL input edge rate |
20% – 80% |
0.75 |
|
|
V/ns |
minPulse |
PDN, RESETN, SYNCN low pulse to trigger proper device reset |
|
10 |
|
|
ns |
C IN
|
Input capacitance |
|
|
2.25 |
|
pF |
RESETN, PWR, SYNCN, PDN, REF_SEL, SI_MODE[1:0]
|
R
|
Input pullup and pulldown resistor
|
|
35 |
50 |
65 |
kΩ |
SDA and SCL in I2C Mode (SI_MODE[1:0]=01)
|
VHYS_I2C
|
Input hysteresis |
DVDD = 1.8 V |
0.1 VDVDD
|
|
|
V |
DVDD = 2.5/3.3 V |
0.05 VDVDD
|
|
|
V |
IH
|
High-level input current |
VI = DVDD |
–5 |
|
5 |
µA |
VOL
|
Output low voltage |
IOL= 3 mA |
|
|
0.2 × DVDD |
V |
CIN
|
Input capacitance pin |
|
|
|
5 |
pF |