JAJSED0G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN | Reference and bypass input frequency | VDD_PRI/SEC = 1.8 V | 0.008 | 200 | MHz | |
VDD_PRI/SEC = 3.3 V | 0.008 | 250 | MHz | |||
VIH | Input high voltage | 0.8 × VDD_PRI/VDD_SEC | V | |||
VIL | Input low voltage | 0.2 × VDD_PRI/VDD_SEC | V | |||
VHYST | Input hysteresis | 20 | 65 | 150 | mV | |
IIH | Input high current | VDD_PRI/VDD_SEC = 3.465 V, VIH = 3.465 V | 30 | µA | ||
IIL | Input low current | VDD_PRI/VDD_SEC = 3.465 V, VIL = 0 V | –30 | µA | ||
ΔV/ΔT | Reference input edge rate | 20% – 80% | 0.75 | V/ns | ||
IDC SE | Reference input duty cycle | f PRI ≤ 200 MHz | 40% | 60% | ||
200 ≤ fPRI ≤ 250 MHz | 43% | 60% | ||||
C IN | Input capacitance | 2.25 | pF |